Read More
4 results found
Featured
Intelligentes Tracking und Tracing: Für mehr Qualität und Transparenz.
Featured
Erzielung eines messbaren Geschäftswerts (EN).
Featured
IT-/OT-Integration: Die Basis des Erfolgs
Featured
Integration von IT und OT als Schlüssel zur digitalen Transformation
Featured
Thumbnails
Document Outline
Attachments
Layers
Current Outline Item
Previous
Next
Highlight All
Match Case
Match Diacritics
Whole Words
Color
Size
Color
Thickness
Opacity
Presentation Mode
Open
Print
Download
Current View
Go to First Page
Go to Last Page
Rotate Clockwise
Rotate Counterclockwise
Text Selection Tool
Hand Tool
Page Scrolling
Vertical Scrolling
Horizontal Scrolling
Wrapped Scrolling
No Spreads
Odd Spreads
Even Spreads
Document Properties…
Toggle Sidebar
Find
Previous
Next
Presentation Mode
Open
Print
Print
Download
Download
Current View
FreeText Annotation
Ink Annotation
Tools
Zoom Out
Zoom In
Automatic Zoom
Actual Size
Page Fit
Page Width
50%
75%
100%
125%
150%
200%
300%
400%
More Information
Less Information
Close
Enter the password to open this PDF file:
Cancel
OK
File name:
-
File size:
-
Title:
-
Author:
-
Subject:
-
Keywords:
-
Creation Date:
-
Modification Date:
-
Creator:
-
PDF Producer:
-
PDF Version:
-
Page Count:
-
Page Size:
-
Fast Web View:
-
Close
Preparing document for printing…
0%
Cancel